Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R22Motor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
Ascending Order71 Item(s)
select
select
select
select
select
select
select
select
>120U0708
HCMHCM094T7LC6 126.02 20.9 kW 27.7 kW Brazed -Industrial
>120U0711
HCMHCM094T7LC6 126.02 20.9 kW 27.7 kW Brazed -Singlepack
>120U0713
HCMHCM094T7LC2 126.02 20.9 kW 27.7 kW Brazed -Industrial
>120U0716
HCMHCM094T7LC2 126.02 20.9 kW 27.7 kW Brazed -Singlepack
>120U0718
HCMHCM094T7LC8 126.02 20.9 kW 27.7 kW Brazed -Industrial
>120U0721
HCMHCM094T7LC8 126.02 20.9 kW 27.7 kW Brazed -Singlepack
>120U1053
HRMHRM038U7LP6 51.62 8.4 kW 11.1 kW Brazed -Industrial
>120U1056
HRMHRM038U7LP6 51.62 8.4 kW 11.1 kW Brazed -Singlepack
>120U1058
HRMHRM040U7LP6 54.4 8.8 kW 11.7 kW Brazed -Industrial
>120U1061
HRMHRM040U7LP6 54.4 8.8 kW 11.7 kW Brazed -Singlepack
>120U1063
HRMHRM042U7LP6 57.19 9.3 kW 12.3 kW Brazed -Industrial
>120U1066
HRMHRM042U7LP6 57.19 9.3 kW 12.3 kW Brazed -Singlepack
>120U1068
HRMHRM045U7LP6 61.45 9.9 kW 13.2 kW Brazed -Industrial
>120U1071
HRMHRM045U7LP6 61.45 9.9 kW 13.2 kW Brazed -Singlepack
>120U1073
HRMHRM047U7LP6 64.07 10.4 kW 13.9 kW Brazed -Industrial
12345