Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 6, 230V/3/50Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R22Motor voltage code 6,230V/3/50Hz.
Ascending Order25 Item(s)
select
select
select
select
select
select
>SM084-6VI
SMSM084S6VC 114.5 18.4 kW Brazed I.O.L. Singlepack
>SM090-6VI
SMSM090S6VC 120.5 19.7 kW Brazed I.O.L. Singlepack
>SM100-6VI
SMSM100S6VC 127.2 20.9 kW Brazed I.O.L. Singlepack
>SM110-6VI
SMSM110S6VC 144.2 23.5 kW Brazed I.O.L. Singlepack
>SM115-6CAI
SMSM115S6CC 155 25.0 kW Brazed Thermostat Singlepack
>SM115-6RI
SMSM115S6RC 155 25.0 kW Rotolock Thermostat Singlepack
>SM120-6VI
SMSM120S6VC 166.6 27.3 kW Brazed I.O.L. Singlepack
>SM125-6CAI
SMSM125S6CC 166.6 26.9 kW Brazed Thermostat Singlepack
>SM125-6RI
SMSM125S6RC 166.6 26.9 kW Rotolock Thermostat Singlepack
>SM148-6VAI
SMSM148T6VC 199 32.6 kW Brazed I.O.L. Singlepack
>SM160-6CBI
SMSM160T6CC 216.6 35.3 kW Brazed Thermostat Singlepack
>SM160-6RAI
SMSM160T6RC 216.6 35.3 kW Rotolock Thermostat Singlepack
>SM161-6VAI
SMSM161T6VC 216.6 35.3 kW Brazed I.O.L. Singlepack
>SM175-6CAI
SMSM175S6CC 233 37.9 kW Brazed Thermostat Singlepack
>SM175-6RI
SMSM175S6RC 233 37.9 kW Rotolock Thermostat Singlepack
12