Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 5, 220-240V/1/50Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R22Motor voltage code 5,230V/1/50Hz.
Ascending Order44 Item(s)
select
select
select
select
select
>120U0953
HRMHRM032T5LP6 43.59 7.2 kW Brazed -Industrial
>120U0956
HRMHRM032T5LP6 43.59 7.2 kW Brazed -Singlepack
>120U0963
HRMHRM038U5LP6 51.62 8.5 kW Brazed -Industrial
>120U0966
HRMHRM038U5LP6 51.62 8.5 kW Brazed -Singlepack
>120U0968
HRMHRM042U5LP6 57.03 9.4 kW Brazed -Industrial
>120U0971
HRMHRM042U5LP6 57.03 9.4 kW Brazed -Singlepack
>120U0978
HRMHRM045U5LP6 61.45 9.9 kW Brazed -Industrial
>120U0981
HRMHRM045U5LP6 61.45 9.9 kW Brazed -Singlepack
>120U0988
HRMHRM047U5LP6 64.07 10.5 kW Brazed -Industrial
>120U0991
HRMHRM047U5LP6 64.07 10.5 kW Brazed -Singlepack
>120U1598
HRMHRM058U5LP6 78.17 12.7 kW Brazed -Industrial
>120U1601
HRMHRM058U5LP6 78.17 12.7 kW Brazed -Singlepack
>120U1608
HRMHRM060U5LP6 80.95 13.3 kW Brazed -Industrial
>120U1611
HRMHRM060U5LP6 80.95 13.3 kW Brazed -Singlepack
>120U1613
HLMHLM068T5LP6 93.08 15.3 kW Brazed -Industrial
123