Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R22Motor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
Ascending Order168 Item(s)
select
select
select
select
select
select
select
select
>120H0185
SMSM124A4ALB 169.5 28.1 kW 37.8 kW Brazed I.O.L. Singlepack
>120H0186
SMSM124A4ALB 169.5 28.1 kW 37.8 kW Brazed I.O.L. Industrial
>120H0191
SMSM147A4ALB 193.5 32.6 kW 43.6 kW Brazed I.O.L. Singlepack
>120H0311
SMSM147A4ALB 193.5 32.6 kW 43.6 kW Brazed I.O.L. Industrial
>120H0611
SMSM112A4ALB 151.5 25.0 kW 34.0 kW Brazed I.O.L. Singlepack
>120H0612
SMSM112A4ALB 151.5 25.0 kW 34.0 kW Brazed I.O.L. Industrial
>120U0363
HCMHCM109T4LC6 148.79 24.1 kW 32.0 kW Brazed -Industrial
>120U0366
HCMHCM109T4LC6 148.79 24.1 kW 32.0 kW Brazed -Singlepack
>120U0368
HCMHCM109T4LC7 148.79 24.1 kW 32.0 kW Brazed -Industrial
>120U0371
HCMHCM109T4LC7 148.79 24.1 kW 32.0 kW Brazed -Singlepack
>120U0388
HCMHCM120T4LC6 162.4 26.3 kW 34.9 kW Brazed -Industrial
>120U0391
HCMHCM120T4LC6 162.4 26.3 kW 34.9 kW Brazed -Singlepack
>120U0393
HCMHCM120T4LC7 162.4 26.3 kW 34.9 kW Brazed -Industrial
>120U0396
HCMHCM120T4LC7 162.4 26.3 kW 34.9 kW Brazed -Singlepack
>120U0578
HCMHCM094T4LC6 126.02 20.9 kW 27.7 kW Brazed -Industrial
12345678910...>>