Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 2 & 3, 200-230V/3/60Hz & 208-230V/3/60Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R22Motor voltage code 2 & 3,200-230V/3/60Hz.
Ascending Order132 Item(s)
select
select
select
select
select
select
select
>120H0183
SMSM124A3ALB 169.5 37.8 kW Brazed I.O.L. Singlepack
>120H0184
SMSM124A3ALB 169.5 37.8 kW Brazed I.O.L. Industrial
>120H0189
SMSM147A3ALB 193.5 43.6 kW Brazed I.O.L. Singlepack
>120H0190
SMSM147A3ALB 193.5 43.6 kW Brazed I.O.L. Industrial
>120H0609
SMSM112A3ALB 151.5 34.0 kW Brazed I.O.L. Singlepack
>120H0610
SMSM112A3ALB 151.5 34.0 kW Brazed I.O.L. Industrial
>120U0758
HCMHCM120T2LC6 162.4 34.9 kW Brazed -Industrial
>120U0761
HCMHCM120T2LC6 162.4 34.9 kW Brazed -Singlepack
>120U0888
HCMHCM094T2LC6 126.02 27.7 kW Brazed I.O.L. Industrial
>120U0891
HCMHCM094T2LC6 126.02 27.7 kW Brazed I.O.L. Singlepack
>120U0893
HCMHCM094T2LC2 126.02 27.7 kW -I.O.L. Industrial
>120U0896
HCMHCM094T2LC2 126.02 27.7 kW -I.O.L. Singlepack
>120U0898
HCMHCM094T2LC8 126.02 27.7 kW -I.O.L. Industrial
>120U0901
HCMHCM094T2LC8 126.02 27.7 kW -I.O.L. Singlepack
>120U1078
HRMHRM034U2LP6 46.21 9.8 kW Brazed -Industrial
123456789