Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 1, 208-230V/1/60Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R22Motor voltage code 1,230V/1/60Hz.
Ascending Order48 Item(s)
select
select
select
select
select
select
>120U0918
HRMHRM032U1LP6 43.59 9.5 kW Brazed I.O.L. Industrial
>120U0921
HRMHRM032U1LP6 43.59 9.5 kW Brazed I.O.L. Singlepack
>120U0923
HRMHRM034U1LP6 46.21 10.0 kW Brazed I.O.L. Industrial
>120U0926
HRMHRM034U1LP6 46.21 10.0 kW Brazed I.O.L. Singlepack
>120U0928
HRMHRM038U1LP6 51.62 11.1 kW Brazed I.O.L. Industrial
>120U0931
HRMHRM038U1LP6 51.62 11.1 kW Brazed I.O.L. Singlepack
>120U0933
HRMHRM040U1LP6 54.4 11.7 kW Brazed I.O.L. Industrial
>120U0936
HRMHRM040U1LP6 54.4 11.7 kW Brazed I.O.L. Singlepack
>120U0938
HRMHRM042U1LP6 57.11 12.3 kW Brazed -Industrial
>120U0941
HRMHRM042U1LP6 57.11 12.3 kW Brazed -Singlepack
>120U0943
HRMHRM045U1LP6 61.45 13.2 kW Brazed I.O.L. Industrial
>120U0946
HRMHRM045U1LP6 61.45 13.2 kW Brazed I.O.L. Singlepack
>120U0948
HRMHRM047U1LP6 64.07 13.9 kW Brazed I.O.L. Industrial
>120U0951
HRMHRM047U1LP6 64.07 13.9 kW Brazed I.O.L. Singlepack
>120U1493
HRMHRM048U1LP6 64.4 14.0 kW Brazed -Industrial
1234