Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 9, 380V/3/60Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R410AMotor voltage code 9,380V/3/60Hz.
Ascending Order44 Item(s)
select
select
select
select
select
select
>120H0009
SHSH090A9ALC 88.4 27.1 kW Brazed I.O.L. Singlepack
>120H0010
SHSH090A9ALC 88.4 27.1 kW Brazed I.O.L. Industrial
>120H0019
SHSH120A9ALC 116.9 36.7 kW Brazed I.O.L. Singlepack
>120H0020
SHSH120A9ALC 116.9 36.7 kW Brazed I.O.L. Industrial
>120H0029
SHSH161A9ALC 151.7 47.1 kW Brazed I.O.L. Singlepack
>120H0030
SHSH161A9ALC 151.7 47.1 kW Brazed I.O.L. Industrial
>120H0207
SHSH140A9ALC 132.9 42.3 kW Brazed I.O.L. Singlepack
>120H0208
SHSH140A9ALC 132.9 42.3 kW Brazed I.O.L. Industrial
>120H0217
SHSH105A9ALC 103.5 32.1 kW Brazed I.O.L. Singlepack
>120H0218
SHSH105A9ALC 103.5 32.1 kW Brazed I.O.L. Industrial
>120H0245
SHSH300A9AAE 285.5 93.1 kW Brazed -Singlepack
>120H0246
SHSH300A9AAE 285.5 93.1 kW Brazed -Industrial
>120H0247
SHSH300A9ABE 285.5 93.1 kW Brazed -Singlepack
>120H0248
SHSH300A9ABE 285.5 93.1 kW Brazed -Industrial
>120H0261
SHSH380A9AAE 345 110.7 kW Brazed -Singlepack
123