Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R410AMotor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
Ascending Order82 Item(s)
select
select
select
select
select
select
select
>120H0007
SHSH090A7ALC 88.4 19.8 kW 27.1 kW Brazed I.O.L. Singlepack
>120H0017
SHSH120A7ALC 116.9 26.6 kW 36.7 kW Brazed I.O.L. Singlepack
>120H0027
SHSH161A7ALC 151.7 34.6 kW 47.1 kW Brazed I.O.L. Singlepack
>120H0205
SHSH140A7ALC 132.9 30.8 kW 42.3 kW Brazed I.O.L. Singlepack
>120H0215
SHSH105A7ALC 103.5 23.8 kW 32.1 kW Brazed I.O.L. Singlepack
>120H0241
SHSH300A7AAE 285.5 69.3 kW 92.8 kW Brazed -Singlepack
>120H0243
SHSH300A7ABE 285.5 69.3 kW 92.8 kW Brazed -Singlepack
>120H0257
SHSH380A7AAE 345 79.8 kW 109.0 kW Brazed -Singlepack
>120H0259
SHSH380A7ABE 345 79.8 kW 109.0 kW Brazed -Singlepack
>120H0269
SHSH180A7AAE 170.2 39.1 kW 53.7 kW Brazed -Singlepack
>120H0277
SHSH180A7ABE 170.2 39.1 kW 53.7 kW Brazed -Singlepack
>120H0293
SHSH240A7AAE 227.6 53.8 kW 73.5 kW Brazed -Singlepack
>120H0301
SHSH240A7ABE 227.6 53.8 kW 73.5 kW Brazed -Singlepack
>120H0365
SHSH184A7ALC 170.3 39.8 kW 54.0 kW Brazed -Singlepack
>120H0929
SHSH175A7ALC 163.5 38.2 kW 51.8 kW Brazed -Singlepack
123456