Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 5, 220-240V/1/50Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R410AMotor voltage code 5,230V/1/50Hz.
Ascending Order26 Item(s)
select
select
select
select
select
>120U1163
HRHHRH031U5LP6 29.69 6.9 kW Brazed -Industrial
>120U1166
HRHHRH031U5LP6 29.69 6.9 kW Brazed -Singlepack
>120U1168
HRHHRH032U5LP6 30.64 6.9 kW Brazed -Industrial
>120U1171
HRHHRH032U5LP6 30.64 6.9 kW Brazed -Singlepack
>120U1173
HRHHRH036U5LP6 34.74 7.9 kW Brazed -Industrial
>120U1176
HRHHRH036U5LP6 34.74 7.9 kW Brazed -Singlepack
>120U1178
HRHHRH038U5LP6 36.54 8.3 kW Brazed -Industrial
>120U1181
HRHHRH038U5LP6 36.54 8.3 kW Brazed -Singlepack
>120U1183
HRHHRH040U5LP6 39.64 9.0 kW Brazed -Industrial
>120U1186
HRHHRH040U5LP6 39.64 9.0 kW Brazed -Singlepack
>120U1323
HRHHRH051U5LP6 49.32 11.4 kW Brazed -Industrial
>120U1326
HRHHRH051U5LP6 49.32 11.4 kW Brazed -Singlepack
>120U1328
HRHHRH054U5LP6 52.11 11.9 kW Brazed -Industrial
>120U1331
HRHHRH054U5LP6 52.11 11.9 kW Brazed -Singlepack
>120U1333
HRHHRH056U5LP6 54.08 12.1 kW Brazed -Industrial
12