Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R410AMotor voltage code 4,400V/3/50Hz - 460V/3/60Hz.
Ascending Order102 Item(s)
select
select
select
select
select
select
select
>120H0003
SHSH090A4ALC 88.4 19.8 kW 27.1 kW Brazed I.O.L. Singlepack
>120H0004
SHSH090A4ALC 88.4 19.8 kW 27.1 kW Brazed I.O.L. Industrial
>120H0013
SHSH120A4ALC 116.9 26.6 kW 36.7 kW Brazed I.O.L. Singlepack
>120H0014
SHSH120A4ALC 116.9 26.6 kW 36.7 kW Brazed I.O.L. Industrial
>120H0023
SHSH161A4ALC 151.7 34.6 kW 47.1 kW Brazed I.O.L. Singlepack
>120H0024
SHSH161A4ALC 151.7 34.6 kW 47.1 kW Brazed I.O.L. Industrial
>120H0201
SHSH140A4ALC 132.9 30.8 kW 42.3 kW Brazed I.O.L. Singlepack
>120H0202
SHSH140A4ALC 132.9 30.8 kW 42.3 kW Brazed I.O.L. Industrial
>120H0211
SHSH105A4ALC 103.5 23.8 kW 32.1 kW Brazed I.O.L. Singlepack
>120H0212
SHSH105A4ALC 103.5 23.8 kW 32.1 kW Brazed I.O.L. Industrial
>120H0237
SHSH300A4AAE 285.5 69.0 kW 93.0 kW Brazed -Singlepack
>120H0238
SHSH300A4AAE 285.5 69.0 kW 93.0 kW Brazed -Industrial
>120H0239
SHSH300A4ABE 285.5 69.0 kW 93.0 kW Brazed -Singlepack
>120H0240
SHSH300A4ABE 285.5 69.0 kW 93.0 kW Brazed -Industrial
>120H0253
SHSH380A4AAE 345 80.6 kW 109.6 kW Brazed -Singlepack
1234567