Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 1, 208-230V/1/60Hz

Scroll compressors for Air Conditioning and Heat Pump applications with R410AMotor voltage code 1,230V/1/60Hz.
Ascending Order42 Item(s)
select
select
select
select
select
select
>120U1133
HRHHRH031U1LP6 29.69 9.1 kW Brazed I.O.L. Industrial
>120U1136
HRHHRH031U1LP6 29.69 9.1 kW Brazed I.O.L. Singlepack
>120U1138
HRHHRH032U1LP6 30.64 9.4 kW Brazed I.O.L. Industrial
>120U1141
HRHHRH032U1LP6 30.64 9.4 kW Brazed I.O.L. Singlepack
>120U1143
HRHHRH034U1LP6 33.04 10.1 kW Brazed I.O.L. Industrial
>120U1146
HRHHRH034U1LP6 33.04 10.1 kW Brazed I.O.L. Singlepack
>120U1148
HRHHRH036U1LP6 34.74 10.4 kW Brazed I.O.L. Industrial
>120U1151
HRHHRH036U1LP6 34.74 10.4 kW Brazed I.O.L. Singlepack
>120U1153
HRHHRH038U1LP6 36.54 11.1 kW Brazed I.O.L. Industrial
>120U1156
HRHHRH038U1LP6 36.54 11.1 kW Brazed I.O.L. Singlepack
>120U1158
HRHHRH040U1LP6 39.64 12.2 kW Brazed I.O.L. Industrial
>120U1161
HRHHRH040U1LP6 39.64 12.2 kW Brazed I.O.L. Singlepack
>120U1278
HRHHRH041U1LP6 39.33 12.1 kW Brazed I.O.L. Industrial
>120U1281
HRHHRH041U1LP6 39.33 12.1 kW Brazed I.O.L. Singlepack
>120U1283
HRHHRH044U1LP6 42.61 13.0 kW Brazed I.O.L. Industrial
123