Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 9, 380V/3/60Hz

Reciprocating compressors with polyolester oil for R404A & R507, LBP, extended rangeMotor voltage code 9,380V/3/60Hz.
Ascending Order12 Item(s)
select
select
select
select
>120F0168
NTZNTZ048A9LR1A 48 1.4 kW Rotolock Yes Singlepack
>120F0169
NTZNTZ068A9LR1A 68 2.4 kW Rotolock Yes Singlepack
>120F0170
NTZNTZ108A9LR1A 108 3.4 kW Rotolock Yes Singlepack
>120F0171
NTZNTZ136A9LR1A 136 4.4 kW Rotolock Yes Singlepack
>120F0172
NTZNTZ215A9LR1A 215 6.8 kW Rotolock Yes Singlepack
>120F0173
NTZNTZ271A9LR1A 271 9.5 kW Rotolock Yes Singlepack
>120F0174
NTZNTZ048A9LR1A 48 1.4 kW Rotolock Yes Industrial
>120F0175
NTZNTZ068A9LR1A 68 2.4 kW Rotolock Yes Industrial
>120F0176
NTZNTZ108A9LR1A 108 3.4 kW Rotolock Yes Industrial
>120F0177
NTZNTZ136A9LR1A 136 4.4 kW Rotolock Yes Industrial
>120F0178
NTZNTZ215A9LR1A 215 6.8 kW Rotolock Yes Industrial
>120F0179
NTZNTZ271A9LR1A 271 9.5 kW Rotolock Yes Industrial