Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz

Reciprocating compressors with polyolester oil for R404A & R507, LBP, extended rangeMotor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
Ascending Order14 Item(s)
select
select
select
select
select
>120F0001
NTZNTZ048A4LR1A 48 1.0 kW 1.4 kW Rotolock Yes Singlepack
>120F0002
NTZNTZ068A4LR1A 68 1.8 kW 2.4 kW Rotolock Yes Singlepack
>120F0003
NTZNTZ096A4LR1A 96 2.0 kW 2.9 kW Rotolock Yes Singlepack
>120F0004
NTZNTZ108A4LR1A 108 2.5 kW 3.4 kW Rotolock Yes Singlepack
>120F0005
NTZNTZ136A4LR1A 136 3.2 kW 4.4 kW Rotolock Yes Singlepack
>120F0006
NTZNTZ215A4LR1A 215 4.9 kW 6.8 kW Rotolock Yes Singlepack
>120F0007
NTZNTZ271A4LR1A 271 7.0 kW 9.5 kW Rotolock Yes Singlepack
>120F0008
NTZNTZ048A4LR1A 48 1.0 kW 1.4 kW Rotolock Yes Industrial
>120F0009
NTZNTZ068A4LR1A 68 1.8 kW 2.4 kW Rotolock Yes Industrial
>120F0010
NTZNTZ096A4LR1A 96 2.0 kW 2.9 kW Rotolock Yes Industrial
>120F0011
NTZNTZ108A4LR1A 108 2.5 kW 3.4 kW Rotolock Yes Industrial
>120F0012
NTZNTZ136A4LR1A 136 3.2 kW 4.4 kW Rotolock Yes Industrial
>120F0013
NTZNTZ215A4LR1A 215 4.9 kW 6.8 kW Rotolock Yes Industrial
>120F0014
NTZNTZ271A4LR1A 271 7.0 kW 9.5 kW Rotolock Yes Industrial