Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 3, 200-230V/3/60Hz

Reciprocating compressors with polyolester oil for R404A & R507, LBP, extended rangeMotor voltage code 3,200-230V/3/60Hz.
Ascending Order14 Item(s)
select
select
select
select
>120F0026
NTZNTZ048A3LR1A 48 1.4 kW Rotolock Yes Singlepack
>120F0027
NTZNTZ068A3LR1A 68 2.4 kW Rotolock Yes Singlepack
>120F0028
NTZNTZ096A3LR1A 96 2.9 kW Rotolock Yes Singlepack
>120F0029
NTZNTZ108A3LR1A 108 3.4 kW Rotolock Yes Singlepack
>120F0030
NTZNTZ136A3LR1A 136 4.4 kW Rotolock Yes Singlepack
>120F0031
NTZNTZ215A3LR1A 215 6.8 kW Rotolock Yes Singlepack
>120F0032
NTZNTZ271A3LR1A 271 9.5 kW Rotolock Yes Singlepack
>120F0033
NTZNTZ048A3LR1A 48 1.4 kW Rotolock Yes Industrial
>120F0034
NTZNTZ068A3LR1A 68 2.4 kW Rotolock Yes Industrial
>120F0035
NTZNTZ096A3LR1A 96 2.9 kW Rotolock Yes Industrial
>120F0036
NTZNTZ108A3LR1A 108 3.4 kW Rotolock Yes Industrial
>120F0037
NTZNTZ136A3LR1A 136 4.4 kW Rotolock Yes Industrial
>120F0038
NTZNTZ215A3LR1A 215 6.8 kW Rotolock Yes Industrial
>120F0039
NTZNTZ271A3LR1A 271 9.5 kW Rotolock Yes Industrial