Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz

Reciprocating compressor tandem units with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
Ascending Order4 Item(s)
select
select
select
select
>MTZ200T7SA
MTZMTZ200T7SA 342.52 24.6 kW 31.0 kW Brazed Yes Singlepack
>MTZ250T7SA
MTZMTZ250T7SA 430.88 31.4 kW 40.0 kW Brazed Yes Singlepack
>MTZ288T7SA
MTZMTZ288T7SA 483.74 37.0 kW 47.1 kW Brazed Yes Singlepack
>MTZ320T7SA
MTZMTZ320T7SA 543.1 40.6 kW 51.2 kW Brazed Yes Singlepack