Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 9, 380V/3/60Hz

Reciprocating compressors with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 9,380V/3/60Hz.
Ascending Order38 Item(s)
select
select
select
select
select
>MTZ100-9M
MTZMTZ100HS9A 171.26 15.5 kW Rotolock No Industrial
>MTZ100-9VI
MTZMTZ100HS9AVE 171.26 15.5 kW Rotolock Yes Singlepack
>MTZ100-9VM
MTZMTZ100HS9AVE 171.26 15.5 kW Rotolock Yes Industrial
>MTZ125-9M
MTZMTZ125HU9A 215.44 20.0 kW Rotolock No Industrial
>MTZ125-9VI
MTZMTZ125HU9AVE 215.44 20.0 kW Rotolock Yes Singlepack
>MTZ125-9VM
MTZMTZ125HU9AVE 215.44 20.0 kW Rotolock Yes Industrial
>MTZ144-9M
MTZMTZ144HV9A 241.87 23.6 kW Rotolock No Industrial
>MTZ144-9VI
MTZMTZ144HV9AVE 241.87 23.6 kW Rotolock Yes Singlepack
>MTZ144-9VM
MTZMTZ144HV9AVE 241.87 23.6 kW Rotolock Yes Industrial
>MTZ160-9M
MTZMTZ160HW9A 271.55 25.6 kW Rotolock No Industrial
>MTZ160-9VI
MTZMTZ160HW9AVE 271.55 25.6 kW Rotolock Yes Singlepack
>MTZ160-9VM
MTZMTZ160HW9AVE 271.55 25.6 kW Rotolock Yes Industrial
>MTZ22-9VI
MTZMTZ22JC9AVE 38.12 3.6 kW Rotolock Yes Singlepack
>MTZ22-9VM
MTZMTZ22JC9AVE 38.12 3.6 kW Rotolock Yes Industrial
>MTZ28-9VI
MTZMTZ28JE9AVE 48.06 4.7 kW Rotolock Yes Singlepack
123