Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz

Reciprocating compressors with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
Ascending Order9 Item(s)
select
select
select
select
>MTZ100-7VI
MTZMTZ100HS7AVE 171.26 12.3 kW 15.5 kW Rotolock Yes Singlepack
>MTZ125-7VI
MTZMTZ125HU7AVE 215.44 15.7 kW 20.0 kW Rotolock Yes Singlepack
>MTZ144-7VI
MTZMTZ144HV7AVE 241.87 18.5 kW 23.6 kW Rotolock Yes Singlepack
>MTZ160-7VI
MTZMTZ160HW7AVE 271.55 20.3 kW 25.6 kW Rotolock Yes Singlepack
>MTZ32-7VI
MTZMTZ32JF7AVE 53.86 4.0 kW 5.1 kW Rotolock Yes Singlepack
>MTZ36-7VI
MTZMTZ36JG7AVE 60.47 4.7 kW 5.9 kW Rotolock Yes Singlepack
>MTZ44-7VI
MTZMTZ44HJ7AVE 76.22 5.2 kW 7.1 kW Rotolock Yes Singlepack
>MTZ50-7VI
MTZMTZ50HK7BVE 85.64 6.2 kW 8.3 kW Rotolock Yes Singlepack
>MTZ56-7VI
MTZMTZ56HL7AVE 96.13 7.0 kW 9.3 kW Rotolock Yes Singlepack