Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 6, 230V/3/50Hz

Reciprocating compressors with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 6,230V/3/50Hz.
Ascending Order15 Item(s)
select
select
select
>MTZ100-6VI
MTZMTZ100HS6VE 171.26 12.3 kW Rotolock Yes Singlepack
>MTZ125-6VI
MTZMTZ125HU6VE 215.44 15.7 kW Rotolock Yes Singlepack
>MTZ144-6VI
MTZMTZ144HV6VE 241.87 18.5 kW Rotolock Yes Singlepack
>MTZ160-6VI
MTZMTZ160HW6VE 271.55 20.3 kW Rotolock Yes Singlepack
>MTZ22-6VI
MTZMTZ22JC6BVE 38.12 2.6 kW Rotolock Yes Singlepack
>MTZ28-6VI
MTZMTZ28JE6BVE 48.06 3.4 kW Rotolock Yes Singlepack
>MTZ32-6VI
MTZMTZ32JF6BVE 53.86 4.0 kW Rotolock Yes Singlepack
>MTZ36-6VI
MTZMTZ36JG6AVE 60.47 4.7 kW Rotolock Yes Singlepack
>MTZ40-6VI
MTZMTZ40JH6BVE 67.89 5.3 kW Rotolock Yes Singlepack
>MTZ44-6VI
MTZMTZ44HJ6BVE 76.22 5.2 kW Rotolock Yes Singlepack
>MTZ50-6VI
MTZMTZ50HK6BVE 85.64 6.2 kW Rotolock Yes Singlepack
>MTZ56-6VI
MTZMTZ56HL6AVE 96.13 7.0 kW Rotolock Yes Singlepack
>MTZ64-6VI
MTZMTZ64HM6AVE 107.71 8.1 kW Rotolock Yes Singlepack
>MTZ72-6VI
MTZMTZ72HN6AVE 120.94 9.2 kW Rotolock Yes Singlepack
>MTZ80-6VI
MTZMTZ80HP6AVE 135.78 10.5 kW Rotolock Yes Singlepack