Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz

Reciprocating compressors with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
Ascending Order66 Item(s)
select
select
select
select
select
select
>MTZ100-4M
MTZMTZ100HS4 171.26 12.3 kW 15.5 kW Rotolock No Industrial
>MTZ100-4VI
MTZMTZ100HS4VE 171.26 12.3 kW 15.5 kW Rotolock Yes Singlepack
>MTZ100-4VM
MTZMTZ100HS4VE 171.26 12.3 kW 15.5 kW Rotolock Yes Industrial
>MTZ125-4M
MTZMTZ125HU4 215.44 15.7 kW 20.0 kW Rotolock No Industrial
>MTZ125-4VI
MTZMTZ125HU4VE 215.44 15.7 kW 20.0 kW Rotolock Yes Singlepack
>MTZ125-4VM
MTZMTZ125HU4VE 215.44 15.7 kW 20.0 kW Rotolock Yes Industrial
>MTZ144-4M
MTZMTZ144HV4 241.87 18.5 kW 23.6 kW Rotolock No Industrial
>MTZ144-4VI
MTZMTZ144HV4VE 241.87 18.5 kW 23.6 kW Rotolock Yes Singlepack
>MTZ144-4VM
MTZMTZ144HV4VE 241.87 18.5 kW 23.6 kW Rotolock Yes Industrial
>MTZ160-4M
MTZMTZ160HW4 271.55 20.3 kW 25.6 kW Rotolock No Industrial
>MTZ160-4VI
MTZMTZ160HW4VE 271.55 20.3 kW 25.6 kW Rotolock Yes Singlepack
>MTZ160-4VM
MTZMTZ160HW4VE 271.55 20.3 kW 25.6 kW Rotolock Yes Industrial
>MTZ18-4M
MTZMTZ18JA4B 30.23 3.5 kW 2.6 kW Rotolock No Industrial
>MTZ18-4VI
MTZMTZ18JA4BVE 30.23 3.5 kW 2.6 kW Rotolock Yes Singlepack
>MTZ18-4VM
MTZMTZ18JA4BVE 30.23 3.5 kW 2.6 kW Rotolock Yes Industrial
12345