Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 3, 200-230V/3/60Hz

Reciprocating compressors with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 3,200-230V/3/60Hz.
Ascending Order59 Item(s)
select
select
select
select
select
>MTZ100-3M
MTZMTZ100HS3 171.26 15.5 kW Rotolock No Industrial
>MTZ100-3VI
MTZMTZ100HS3VE 171.26 15.5 kW Rotolock Yes Singlepack
>MTZ100-3VM
MTZMTZ100HS3VE 171.26 15.5 kW Rotolock Yes Industrial
>MTZ125-3M
MTZMTZ125HU3 215.44 20.0 kW Rotolock No Industrial
>MTZ125-3VI
MTZMTZ125HU3VE 215.44 20.0 kW Rotolock Yes Singlepack
>MTZ125-3VM
MTZMTZ125HU3VE 215.44 20.0 kW Rotolock Yes Industrial
>MTZ144-3M
MTZMTZ144HV3 241.87 23.6 kW Rotolock No Industrial
>MTZ144-3VI
MTZMTZ144HV3VE 241.87 23.6 kW Rotolock Yes Singlepack
>MTZ144-3VM
MTZMTZ144HV3VE 241.87 23.6 kW Rotolock Yes Industrial
>MTZ160-3M
MTZMTZ160HW3 271.55 25.6 kW Rotolock No Industrial
>MTZ160-3VI
MTZMTZ160HW3VE 271.55 25.6 kW Rotolock Yes Singlepack
>MTZ160-3VM
MTZMTZ160HW3VE 271.55 25.6 kW Rotolock Yes Industrial
>MTZ18-3M
MTZMTZ18JA3A 30.23 2.6 kW Rotolock No Industrial
>MTZ18-3VI
MTZMTZ18JA3AVE 30.23 2.6 kW Rotolock Yes Singlepack
>MTZ18-3VM
MTZMTZ18JA3AVE 30.23 2.6 kW Rotolock Yes Industrial
1234