Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz

Reciprocating compressor tandem units with mineral oil for R22, MBP & HBPMotor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
Ascending Order4 Item(s)
select
select
select
select
>MTM200T7SA
MTMMTM200T7SA 342.52 42.6 kW 56.2 kW Brazed Yes Singlepack
>MTM250T7SA
MTMMTM250T7SA 430.88 55.7 kW 73.1 kW Brazed Yes Singlepack
>MTM288T7SA
MTMMTM288T7SA 483.74 63.0 kW 82.4 kW Brazed Yes Singlepack
>MTM320T7SA
MTMMTM320T7SA 543.1 70.0 kW 91.9 kW Brazed Yes Singlepack