Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz

Reciprocating compressor tandem units with mineral oil for R22, MBP & HBPMotor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
Ascending Order4 Item(s)
select
select
select
select
>MTM200T4SA
MTMMTM200T4SA 342.52 42.6 kW 56.2 kW Brazed Yes Singlepack
>MTM250T4SA
MTMMTM250T4SA 430.88 55.7 kW 73.1 kW Brazed Yes Singlepack
>MTM288T4SA
MTMMTM288T4SA 483.74 63.0 kW 82.4 kW Brazed Yes Singlepack
>MTM320T4SA
MTMMTM320T4SA 543.1 70.0 kW 91.9 kW Brazed Yes Singlepack