Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 9, 380V/3/60Hz

Reciprocating compressors with mineral oil for R22, MBP & HBPMotor voltage code 9,380V/3/60Hz.
Ascending Order35 Item(s)
select
select
select
select
select
>MT100-9M
MTMT100HS9A 171.26 28.1 kW Rotolock No Industrial
>MT100-9VI
MTMT100HS9AVE 171.26 28.1 kW Rotolock Yes Singlepack
>MT100-9VM
MTMT100HS9AVE 171.26 28.1 kW Rotolock Yes Industrial
>MT125-9VI
MTMT125HU9AVE 215.44 36.5 kW Rotolock Yes Singlepack
>MT144-9M
MTMT144HV9A 241.87 41.2 kW Rotolock No Industrial
>MT144-9VI
MTMT144HV9AVE 241.87 41.2 kW Rotolock Yes Singlepack
>MT144-9VM
MTMT144HV9AVE 241.87 41.2 kW Rotolock Yes Industrial
>MT160-9M
MTMT160HW9A 271.55 45.9 kW Rotolock No Industrial
>MT160-9VI
MTMT160HW9AVE 271.55 45.9 kW Rotolock Yes Singlepack
>MT160-9VM
MTMT160HW9AVE 271.55 45.9 kW Rotolock Yes Industrial
>MT22-9VI
MTMT22JC9AVE 38.12 6.4 kW Rotolock Yes Singlepack
>MT22-9VM
MTMT22JC9AVE 38.12 6.4 kW Rotolock Yes Industrial
>MT28-9VI
MTMT28JE9AVE 48.06 8.9 kW Rotolock Yes Singlepack
>MT28-9VM
MTMT28JE9AVE 48.06 8.9 kW Rotolock Yes Industrial
>MT32-9VI
MTMT32JF9AVE 53.86 9.7 kW Rotolock Yes Singlepack
123