Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz

Reciprocating compressors with mineral oil for R22, MBP & HBPMotor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
Ascending Order7 Item(s)
select
select
select
select
>MT100-7VI
MTMT100HS7AVE 171.26 21.3 kW 28.1 kW Rotolock Yes Singlepack
>MT125-7VI
MTMT125HU7AVE 215.44 27.8 kW 36.5 kW Rotolock Yes Singlepack
>MT144-7VI
MTMT144HV7AVE 241.87 31.5 kW 41.2 kW Rotolock Yes Singlepack
>MT160-7VI
MTMT160HW7AVE 271.55 35.0 kW 45.9 kW Rotolock Yes Singlepack
>MT44-7VI
MTMT44HJ7AVE 76.22 10.0 kW 13.3 kW Rotolock Yes Singlepack
>MT50-7VI
MTMT50HK7BVE 85.64 11.1 kW 14.8 kW Rotolock Yes Singlepack
>MT56-7VI
MTMT56HL7AVE 96.13 12.6 kW 16.5 kW Rotolock Yes Singlepack