Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 6, 230V/3/50Hz

Reciprocating compressors with mineral oil for R22, MBP & HBPMotor voltage code 6,230V/3/50Hz.
Ascending Order15 Item(s)
select
select
select
>MT100-6VI
MTMT100HS6DVE 171.26 21.3 kW Rotolock Yes Singlepack
>MT125-6VI
MTMT125HU6DVE 215.44 27.8 kW Rotolock Yes Singlepack
>MT144-6VI
MTMT144HV6VE 241.87 31.5 kW Rotolock Yes Singlepack
>MT160-6VI
MTMT160HW6DVE 271.55 35.0 kW Rotolock Yes Singlepack
>MT22-6VI
MTMT22JC6NVE 38.12 4.9 kW Rotolock Yes Singlepack
>MT28-6VI
MTMT28JE6NVE 48.06 6.7 kW Rotolock Yes Singlepack
>MT32-6VI
MTMT32JF6BVE 53.86 7.3 kW Rotolock Yes Singlepack
>MT36-6VI
MTMT36JG6FVE 60.47 8.5 kW Rotolock Yes Singlepack
>MT40-6VI
MTMT40JH6GVE 67.89 9.4 kW Rotolock Yes Singlepack
>MT44-6VI
MTMT44HJ6BVE 76.22 10.0 kW Rotolock Yes Singlepack
>MT50-6VI
MTMT50HK6CVE 85.64 11.1 kW Rotolock Yes Singlepack
>MT56-6VI
MTMT56HL6BVE 96.13 12.6 kW Rotolock Yes Singlepack
>MT64-6VI
MTMT64HM6BVE 107.71 14.3 kW Rotolock Yes Singlepack
>MT72-6VI
MTMT72HN6BVE 120.94 15.6 kW Rotolock Yes Singlepack
>MT80-6VI
MTMT80HP6AVE 135.78 17.8 kW Rotolock Yes Singlepack