Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz

Reciprocating compressors with mineral oil for R22, MBP & HBPMotor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
Ascending Order66 Item(s)
select
select
select
select
select
select
>MT100-4M
MTMT100HS4D 171.26 21.3 kW 28.1 kW Rotolock No Industrial
>MT100-4VI
MTMT100HS4DVE 171.26 21.3 kW 28.1 kW Rotolock Yes Singlepack
>MT100-4VM
MTMT100HS4DVE 171.26 21.3 kW 28.1 kW Rotolock Yes Industrial
>MT125-4M
MTMT125HU4D 215.44 27.8 kW 36.5 kW Rotolock No Industrial
>MT125-4VI
MTMT125HU4DVE 215.44 27.8 kW 36.5 kW Rotolock Yes Singlepack
>MT125-4VM
MTMT125HU4DVE 215.44 27.8 kW 36.5 kW Rotolock Yes Industrial
>MT144-4M
MTMT144HV4 241.87 31.5 kW 41.2 kW Rotolock No Industrial
>MT144-4VI
MTMT144HV4VE 241.87 31.5 kW 41.2 kW Rotolock Yes Singlepack
>MT144-4VM
MTMT144HV4VE 241.87 31.5 kW 41.2 kW Rotolock Yes Industrial
>MT160-4M
MTMT160HW4D 271.55 35.0 kW 45.9 kW Rotolock No Industrial
>MT160-4VI
MTMT160HW4DVE 271.55 35.0 kW 45.9 kW Rotolock Yes Singlepack
>MT160-4VM
MTMT160HW4DVE 271.55 35.0 kW 45.9 kW Rotolock Yes Industrial
>MT18-4M
MTMT18JA4B 30.23 3.5 kW 4.7 kW Rotolock No Industrial
>MT18-4VI
MTMT18JA4BVE 30.23 3.5 kW 4.7 kW Rotolock Yes Singlepack
>MT18-4VM
MTMT18JA4BVE 30.23 3.5 kW 4.7 kW Rotolock Yes Industrial
12345