Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Motor voltage code 3, 200-230V/3/60Hz

Reciprocating compressors with mineral oil for R22, MBP & HBPMotor voltage code 3,200-230V/3/60Hz.
Ascending Order62 Item(s)
select
select
select
select
select
>MT100-3M
MTMT100HS3D 171.26 28.1 kW Rotolock No Industrial
>MT100-3VI
MTMT100HS3DVE 171.26 28.1 kW Rotolock Yes Singlepack
>MT100-3VM
MTMT100HS3DVE 171.26 28.1 kW Rotolock Yes Industrial
>MT125-3M
MTMT125HU3D 215.44 36.5 kW Rotolock No Industrial
>MT125-3VI
MTMT125HU3DVE 215.44 36.5 kW Rotolock Yes Singlepack
>MT125-3VM
MTMT125HU3DVE 215.44 36.5 kW Rotolock Yes Industrial
>MT144-3M
MTMT144HV3 241.87 41.2 kW Rotolock No Industrial
>MT144-3VI
MTMT144HV3VE 241.87 41.2 kW Rotolock Yes Singlepack
>MT144-3VM
MTMT144HV3VE 241.87 41.2 kW Rotolock Yes Industrial
>MT160-3M
MTMT160HW3D 271.55 45.9 kW Rotolock No Industrial
>MT160-3VI
MTMT160HW3DVE 271.55 45.9 kW Rotolock Yes Singlepack
>MT160-3VM
MTMT160HW3DVE 271.55 45.9 kW Rotolock Yes Industrial
>MT18-3M
MTMT18JA3M 30.23 4.7 kW Rotolock No Industrial
>MT18-3VI
MTMT18JA3MVE 30.23 4.7 kW Rotolock Yes Singlepack
>MT18-3VM
MTMT18JA3MVE 30.23 4.7 kW Rotolock Yes Industrial
12345