>
My Product List
Refrigeration & Air Conditioning
>
Refrigeration & Air Conditioning
>
Products & Applications In Focus
>
Products
Products Overview
Product Range
Products By Type
Products By Refrigerant
Products By Industry
>
News
News in Brief
Refrigeration Articles
Subscribe to our Newsletter
>
Technical Literature
Documentation
Approvals
Declarations of Conformity
Commercial Compressors Datasheet Generator
Household Compressors Data Sheets & Instructions
Stay Up-to-date With Our New Literature
>
Software
>
Education and Training
>
Market Segments We Serve
Overview
Household, Light Commercial and Mobile Refrigeration
Commercial Refrigeration
Food Retail - 50,000 ADAP-KOOL® Systems Operate Worldwide
Industrial Refrigeration
Commercial Air Conditioning
Residential Air Conditioning
Refrigeration Wholesalers & Installers
Heat Pumps - One Reason - Many Savings
>
Refrigerants & Energy Efficiency
Thinking about Climate Sustainability
CO2 - Green Technology
Hydrocarbons - Sustainable Technology
Ammonia – the Popular Natural Refrigerant
R32 - More Environmentally Friendly
R407F - A Lower GWP Alternative
CFC Phase Out
R22 Phase Out
>
Exhibitions & Events
>
About Us
Follow us:
About Us
Aspiration, Promise, Behaviour
Financial Information
Sustainability
Facts and History
Executive Committee
The Danfoss Board
Our Organisation
Foundations
Corporate Public Affairs
Related Companies
Products & Solutions
Product Categories
Solutions
Technical Literature
eBusiness
Business Areas
Refrigeration & Air Conditioning
Heating
VLT Drives
Industrial Automation
High-Pressure Pumps
Danfoss Solar Inverters
Silicon Power Modules
News & Media
Media Center
News
Archive
Subscribe News
Global News Magazine
RSS News feed
Jobs & Career
Career@Danfoss
Contact
Procurement
Group Headquarter
Worldwide
Sales & Services
Ethics Hotline
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Business Areas
>
Refrigeration & Air Conditioning
>
Products
>
Compressors
>
Light Commercial Compressors
>
Light Commercial Compressors, R404A/R507, 115V/60Hz
>
S-Series
S-Series
Capacity LBP -23.3/43.3/32°C: 586 - 990 W.
>
Code number selector
>
Photos (2)
>
Drawings (4)
>
Literature (28)
>
Contact
Code no.
10 Item(s)
Type
select
All
SC10CL
SC12CL
SC12CLX.2
SC12MLX
SC15CLX.2
SC15MLX
SC15MLX.2
SC18CLX.2
SC18MLX
Applic. energy type
select
All
LBP C.
LBP/MBP C.
MBP C.
Applicat. (LBP/MBP/HBP)
select
All
LBP
LBP/MBP
MBP
Displacement [cm3]
select
All
10,29 cm3
12,87 cm3
15,28 cm3
17,69 cm3
Voltage 60Hz nom. [V]
select
All
115 V
115-127 V
Motor type
select
All
CSIR
CSR
Motor type 2
select
All
-
CSR
>
104L1503
SC10CL
LBP/MBP C.
LBP/MBP
10,29 cm3
115 V
CSIR
-
>
104L1603
SC12CL
LBP C.
LBP
12,87 cm3
115 V
CSIR
-
>
104L1606
SC12MLX
MBP C.
MBP
12,87 cm3
115-127 V
CSIR
-
>
104L1696
SC12CLX.2
LBP C.
LBP
12,87 cm3
115 V
CSIR
-
>
104L1697
SC12CLX.2
LBP C.
LBP
12,87 cm3
115 V
CSIR
-
>
104L1805
SC15MLX
MBP C.
MBP
15,28 cm3
115-127 V
CSIR
CSR
>
104L1807
SC15MLX.2
MBP C.
MBP
15,28 cm3
115 V
CSR
-
>
104L1853
SC15CLX.2
LBP C.
LBP
15,28 cm3
115 V
CSIR
CSR
>
104L2105
SC18MLX
MBP C.
MBP
17,69 cm3
115 V
CSR
-
>
104L2198
SC18CLX.2
LBP C.
LBP
17,69 cm3
115 V
CSIR
-