>
My Product List
Refrigeration & Air Conditioning
>
Refrigeration & Air Conditioning
>
Products & Applications In Focus
>
Products
Products Overview
Product Range
Products By Type
Products By Refrigerant
Products By Industry
>
News
News in Brief
Refrigeration Articles
Subscribe to our Newsletter
>
Technical Literature
Documentation
Approvals
Declarations of Conformity
Commercial Compressors Datasheet Generator
Household Compressors Data Sheets & Instructions
Stay Up-to-date With Our New Literature
>
Software
>
Education and Training
>
Market Segments We Serve
Overview
Household, Light Commercial and Mobile Refrigeration
Commercial Refrigeration
Food Retail - 50,000 ADAP-KOOL® Systems Operate Worldwide
Industrial Refrigeration
Commercial Air Conditioning
Residential Air Conditioning
Refrigeration Wholesalers & Installers
Heat Pumps - One Reason - Many Savings
>
Refrigerants & Energy Efficiency
Thinking about Climate Sustainability
CO2 - Green Technology
Hydrocarbons - Sustainable Technology
Ammonia – the Popular Natural Refrigerant
R32 - More Environmentally Friendly
R407F - A Lower GWP Alternative
CFC Phase Out
R22 Phase Out
>
Exhibitions & Events
>
About Us
Follow us:
About Us
Aspiration, Promise, Behaviour
Financial Information
Sustainability
Facts and History
Executive Committee
The Danfoss Board
Our Organisation
Foundations
Corporate Public Affairs
Related Companies
Products & Solutions
Product Categories
Solutions
Technical Literature
eBusiness
Business Areas
Refrigeration & Air Conditioning
Heating
VLT Drives
Industrial Automation
High-Pressure Pumps
Danfoss Solar Inverters
Silicon Power Modules
News & Media
Media Center
News
Archive
Subscribe News
Global News Magazine
RSS News feed
Jobs & Career
Career@Danfoss
Contact
Procurement
Group Headquarter
Worldwide
Sales & Services
Ethics Hotline
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Business Areas
>
Refrigeration & Air Conditioning
>
Products
>
Compressors
>
Light Commercial Compressors
>
Light Commercial Compressors, R404A/R507, 115V/60Hz
>
N-Series
N-Series
Capacity LBP -23.3/43.3/32°C: 400 - 500 W.
>
Code number selector
>
Photos (1)
>
Drawings (2)
>
Literature (2)
>
Contact
Code no.
4 Item(s)
Type
select
All
NF5.5CLX
NF7CLX
Applic. energy type
Applicat. (LBP/MBP/HBP)
Displacement [cm3]
select
All
6,13 cm3
7,27 cm3
Voltage 60Hz nom max. [V]
Motor type
Motor type 2
>
105F1621
NF5.5CLX
LBP/MBP C.
LBP/MBP
6,13 cm3
-
CSIR
-
>
105F1622
NF5.5CLX
LBP/MBP C.
LBP/MBP
6,13 cm3
-
CSIR
-
>
105F1721
NF7CLX
LBP/MBP C.
LBP/MBP
7,27 cm3
-
CSIR
-
>
105F1723
NF7CLX
LBP/MBP C.
LBP/MBP
7,27 cm3
-
CSIR
-