Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

N-Series

Capacity LBP -25/55°C: 130 - 200 W. Capacity HBP +5/55°C: 570 - 1090 W. (Test conditions: EN 12900/CECOMAF).
Ascending Order10 Item(s)
select
select
select
select
select
select
>105F3720
NF7MLXMBP C. MBP 7,27 cm3 220 V 208-230 V CSIR -
>105F3722
NF7MLXMBP C. MBP 7,27 cm3 220 V 208-230 V CSIR -
>105G6660
NL6.1MFMBP C. MBP 6,13 cm3 220-240 V 208-230 V RSIR CSIR
>105G6772
NL7.3MFMBP C. MBP 7,27 cm3 220-240 V 208-230 V RSIR CSIR
>105G6773
NL7.3MFMBP C. MBP 7,27 cm3 220-240 V 208-230 V RSIR CSIR
>105G6870
NL10MFMBP C. MBP 10,09 cm3 220-240 V 220-240 V RSIR CSIR
>105G6879
NL8.4MFMBP C. MBP 8,35 cm3 220-240 V 208-230 V RSIR CSIR
>105G6885
NL10MFMBP C. MBP 10,09 cm3 220-240 V 208-230 V RSIR CSIR
>105G6886
NL10MFMBP C. MBP 10,09 cm3 220-240 V 208-230 V RSIR CSIR
>105G6887
NL10MFMBP C. MBP 10,09 cm3 220-240 V 208-230 V RSIR CSIR