Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products & Applications In Focus
> Products
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

N-Series

Capacity LBP -25/55°C: 100 - 190 W.
Ascending Order51 Item(s)
select
select
select
select
select
select
>105H6002
NLU8.0KKHigh Energy-optimized C.LBP8,05 cm3220-240 VRSCR-
>105H6003
NLU8.8KKHigh Energy-optimized C.LBP8,76 cm3220-240 VRSCR-
>105H6010
NLX8.0KK.2High Energy-optimized C.LBP8,05 cm3220-240 VRSCR-
>105H6011
NLX8.8KK.2High Energy-optimized C.LBP8,76 cm3220-240 VRSCR-
>105H6015
NLX8.8KK.1High Energy-optimized C.LBP8,76 cm3220-240 VRSCR-
>105H6101
NLX10KK.2High Energy-optimized C.LBP10,09 cm3220-240 VRSCR-
>105H6104
NLX10KK.1High Energy-optimized C.LBP10,09 cm3220-240 VRSCR-
>105H6135
NLU10KKHigh Energy-optimized C.LBP10,09 cm3220-240 VRSCR-
>105H6136
NLU11KKHigh Energy-optimized C.LBP11,15 cm3220-240 VRSCR-
>105H6190
NLX11KK.1High Energy-optimized C.LBP11,15 cm3220-240 VRSCR-
>105H6300
NLX13KK.2High Energy-optimized C.LBP13,25 cm3220-240 VRSCR-
>105H6304
NLX13KK.1High Energy-optimized C.LBP13,25 cm3220-240 VRSCR-
>105H6370
NLU13KKHigh Energy-optimized C.LBP13,25 cm3220-240 VRSCR-
>105H6500
NLX15KK.2High Energy-optimized C.LBP14,65 cm3220-240 VRSCR-
>105H6502
NLX15KK.1High Energy-optimized C.LBP14,65 cm3220-240 VRSCR-
1234