Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products & Applications In Focus
> Products
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Rotolock adaptors

Rotolock adaptors
Ascending Order4 Item(s)
select
select
>120Z0364
AccessoryRotolock adapter (1-3/4" Rotolock, 1-1/8" ODF)Models with 1"1/8 ODFMultipack
>120Z0365
AccessoryRotolock adapter (1" Rotolock, 1/2" ODF)Models with 1/2” ODFMultipack
>120Z0366
AccessoryRotolock adapter (1-1/4" Rotolock, 3/4" ODF)Models with 3/4” ODFMultipack
>120Z0367
AccessoryRotolock adapter (1-1/4" Rotolock, 7/8" ODF)Models with7/8” ODFMultipack