Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

MLZ, Refrigeration scroll compressors for R404A, R134a and R22, mediu

MLZ Refrigeration scroll compressors with PVE oil for R404A, R507, R134a and R22 at medium evaporating temperature (MBP)
Refrigeration scroll compressors with PVE oil for R404A, R507, R134a and R22, MBPMotor voltage code 1,208-230V/1/60Hz.
>Motor voltage code 1, 208-230V/1/60Hz
Refrigeration scroll compressors with PVE oil for R404A, R507, R134a and R22, MBPMotor voltage code 2,200-220V/3/50Hz - 208-230V/3/60Hz.
>Motor voltage code 2, 200-220V/3/50Hz - 208-230V/3/60Hz
Refrigeration scroll compressors with PVE oil for R404A, R507, R134a and R22, MBPMotor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
>Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz
Refrigeration scroll compressors with PVE oil for R404A, R507, R134a and R22, MBPMotor voltage code 5,220-240V/1/50Hz.
>Motor voltage code 5, 220-240V/1/50Hz
Refrigeration scroll compressors with PVE oil for R404A, R507, R134a and R22, MBPMotor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
>Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz
Refrigeration scroll compressors with PVE oil for R404A, R507, R134a and R22, MBPMotor voltage code 9,380V/3/60Hz.
>Motor voltage code 9, 380V/3/60Hz
Feedback Form