Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

HRP, HLP, HCP, SZ, Scroll compressors for R407C, R134a, single

Scroll compressors for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 1,208-230V/1/60Hz.
>Motor voltage code 1, 208-230V/1/60Hz
Scroll compressors for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 2 & 3,200-230V/3/60Hz.
>Motor voltage code 2 & 3, 200-230V/3/60Hz & 208-230V/3/60Hz
Scroll compressors for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
>Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz
Scroll compressors for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 5,220-240V/1/50Hz.
>Motor voltage code 5, 220-240V/1/50Hz
Scroll compressors for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 6,230V/3/50Hz.
>Motor voltage code 6, 230V/3/50Hz
Scroll compressors for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
>Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz
Scroll compressors for Air Conditioning and Heat Pump applications with R407C or R134aMotor voltage code 9,380V/3/60Hz.
>Motor voltage code 9, 380V/3/60Hz
Feedback Form