Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

HRM, HLM, HCM, SM, SY, Scroll compressors for R22, single

Scroll compressors for Air Conditioning and Heat Pump applications with R22Motor voltage code 1,230V/1/60Hz.
>Motor voltage code 1, 208-230V/1/60Hz
Scroll compressors for Air Conditioning and Heat Pump applications with R22Motor voltage code 2 & 3,200-230V/3/60Hz.
>Motor voltage code 2 & 3, 200-230V/3/60Hz & 208-230V/3/60Hz
Scroll compressors for Air Conditioning and Heat Pump applications with R22Motor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
>Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz
Scroll compressors for Air Conditioning and Heat Pump applications with R22Motor voltage code 5,230V/1/50Hz.
>Motor voltage code 5, 220-240V/1/50Hz
Scroll compressors for Air Conditioning and Heat Pump applications with R22Motor voltage code 6,230V/3/50Hz.
>Motor voltage code 6, 230V/3/50Hz
Scroll compressors for Air Conditioning and Heat Pump applications with R22Motor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
>Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz
Scroll compressors for Air Conditioning and Heat Pump applications with R22Motor voltage code 9,380V/3/60Hz.
>Motor voltage code 9, 380V/3/60Hz
Feedback Form