Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

MTZ, Reciprocating compressors for R404A, R134a, R407C, tandem units

Maneurop reciprocating compressor tandem units with polyolester oil for R407C, R134a, R404A & R507 at medium and high evaporating temperature (MBP & HBP).
Reciprocating compressor tandem units with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 3,200-230V/3/60Hz.
>Motor voltage code 3, 200-230V/3/60Hz
Reciprocating compressor tandem units with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz...
>Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz
Reciprocating compressor tandem units with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 6,230V/3/50Hz.
>Motor voltage code 6, 230V/3/50Hz
Reciprocating compressor tandem units with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
>Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz
Reciprocating compressor tandem units with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 9,380V/3/60Hz.
>Motor voltage code 9, 380V/3/60Hz
Feedback Form