Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

MTZ, Reciprocating compressors for R404A, R134a, R407C, single

Maneurop reciprocating compressors with polyolester oil for R407C, R134a, R404A & R507 at medium and high evaporating temperature (MBP & HBP).
Reciprocating compressors with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 1,208-230V/1/60Hz.
>Motor voltage code 1, 208-230V/1/60Hz
Reciprocating compressors with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 3,200-230V/3/60Hz.
>Motor voltage code 3, 200-230V/3/60Hz
Reciprocating compressors with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
>Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz
Reciprocating compressors with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 5,230V/1/50Hz.
>Motor voltage code 5, 230V/1/50Hz
Reciprocating compressors with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 6,230V/3/50Hz.
>Motor voltage code 6, 230V/3/50Hz
Reciprocating compressors with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
>Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz
Reciprocating compressors with polyolester oil for R407C, R134a, R404A & R507, MBP & HBPMotor voltage code 9,380V/3/60Hz.
>Motor voltage code 9, 380V/3/60Hz
Feedback Form