Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

MT, Reciprocating compressors for R22, single

Maneurop reciprocating compressors charged with mineral oil for use with R22 at medium and high evaporating temperature (MBP & HBP).
Reciprocating compressors with mineral oil for R22, MBP & HBPMotor voltage code 1,208-230V/1/60Hz.
>Motor voltage code 1, 208-230V/1/60Hz
Reciprocating compressors with mineral oil for R22, MBP & HBPMotor voltage code 3,200-230V/3/60Hz.
>Motor voltage code 3, 200-230V/3/60Hz
Reciprocating compressors with mineral oil for R22, MBP & HBPMotor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
>Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz
Reciprocating compressors with mineral oil for R22, MBP & HBPMotor voltage code 5,230V/1/50Hz.
>Motor voltage code 5, 230V/1/50Hz
Reciprocating compressors with mineral oil for R22, MBP & HBPMotor voltage code 6,230V/3/50Hz.
>Motor voltage code 6, 230V/3/50Hz
Reciprocating compressors with mineral oil for R22, MBP & HBPMotor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
>Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz
Reciprocating compressors with mineral oil for R22, MBP & HBPMotor voltage code 9,380V/3/60Hz.
>Motor voltage code 9, 380V/3/60Hz
Feedback Form