Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

MLM, Refrigeration scroll compressors for R22, medium temperature

MLM Refrigeration scroll compressors with alkylbenzene oil for R22 at medium evaporating temperature (MBP)
Refrigeration scroll compressors with alkylbenzene oil for R22, MBPMotor voltage code 1,208-230V/1/60Hz.
>Motor voltage code 1, 208-230V/1/60Hz
Refrigeration scroll compressors with alkylbenzene oil for R22, MBPMotor voltage code 2,200-220V/3/50Hz - 208-230V/3/60Hz.
>Motor voltage code 2, 200-220V/3/50Hz - 208-230V/3/60Hz
Refrigeration scroll compressors with alkylbenzene oil for R22, MBPMotor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.
>Motor voltage code 4, 380-400V/3/50Hz - 460V/3/60Hz
Refrigeration scroll compressors with alkylbenzene oil for R22, MBPMotor voltage code 5,220-240V/1/50Hz.
>Motor voltage code 5, 220-240V/1/50Hz
Refrigeration scroll compressors with alkylbenzene oil for R22, MBPMotor voltage code 7,500V/3/50Hz - 575V/3/60Hz.
>Motor voltage code 7, 500V/3/50Hz - 575V/3/60Hz
Refrigeration scroll compressors with alkylbenzene oil for R22, MBPMotor voltage code 9,380V/3/60Hz.
>Motor voltage code 9, 380V/3/60Hz