Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Household Compressors, R134a, 220-240V/50Hz

Capacity LBP -25/55°C: 20 - 40 W. Capacity HBP +5/55°C: 140 W.
>P-Series
Capacity LBP -25/55°C: 35 - 120 W. Capacity HBP +5/55°C: 180 - 340 W.
>T-Series
Capacity LBP -25/55°C: 110 - 210 W. Capacity HBP +5/55°C: -
>N-Series
Capacity: 80 - 170 W (LBP -25/55°C). Capacity: 450 - 780 W (HBP +5/55°C). (Test conditions: EN 12900/CECOMAF).
>F-Series