Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

067L2162

Characteristic

Value

Type TRE20-12Z
Weight 0.729 Kg
Capillary tube length [ft.] 5,0 ft
Capillary tube length [mm] 1.500 mm
EAN number 5702428152174
Equalization size [in] 1/4 IN
Inlet size [in] 5/8 IN
Max. Working Pressure [bar] 42,0 bar
Max. Working Pressure [psig] 610 Psig
Orifice capacities [kW] 44,00 kW
Orifice capacities [TR] 12,50 TR
Orifice size 12,5
Outlet size [in] 7/8 in
Pack format Industrial pack
Quantity per pack format 8 pc
Refrigerant(s) R407C
Static Superheat (SS) [°C] 5,0
Static Superheat (SS) [°F] 9,00 °F
Temperature range [°C] -40 - 10 °C
Temperature range [°F] -40 - 50 °F