Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products & Applications In Focus
> Products
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

2417+232

Applicable for the refrigerants HCFC, HFC, R717 (Ammonia), R744 (CO2).Temperature range: -50°C - +150° (–58/+302°F). Pressure setting: 15-25 bar g.

Characteristic

Value

Type POV 600
Weight 4.728 Kg
Approval CE, TÜV
Category II
Certified TÜV certificate included
Connection standard EN 10220
Connection type Butt weld
Direction Angleway
EAN number 5702428357630
Flow diameter [in] 1,300 in
Flow diameter [mm] 33 mm
Fluid Group I
Inlet connection size [in] 1 1/2 in
Inlet connection size [mm] 40 mm
Max. Working Pressure [bar] 40,0 bar
Max. Working Pressure [psig] 580 psig
Outlet connection size [in] 1 1/2 in
Outlet connection size [mm] 40 mm
Pack format Multi pack
Product description Pressure-operated pilot valve
Product Design Class C
Quantity per pack format 1 PC
Refrigerant(s) HCFC/HFC
Refrigerant(s) R717
Refrigerant(s) R744
Temp. range with POV [°C] -50 - 150 °C
Temp. range with POV [°F] -58 - 302 °F
Temperature range [°C] -50 - 150 °C
Temperature range [°F] -58 - 302 °F