Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

060-117966

Characteristic

Value

Type KP5
Weight 0.349 Kg
Ambient temperature [°C] -40 - 65 °C
Ambient temperature [°F] -40 - 149 °F
Ammonia application No
Approval C UL US, CCC
Connection size 1/4 IN
Connection type SOLDER, ODF
Contact function SPDT
Contact rating AC1=16 A, 400 V
Contact rating AC15=10 A, 400 V
Contact rating AC3=16 A, 400 V
Contact rating DC13=12 W, 220 V
Contact rating LR=112 A, 400 V
Differential [bar] 1,80 - 6,00 bar
Differential [psi] 26,10 - 87,00 psi
EAN number 5702422054849
Enclosure rating IP44
Max. test pressure [bar] Pe 35,0 bar
Max. working pressure [bar] Pe 35,0 bar
Max. Working Pressure [psig] Pe 510,0 psig
Pack format Multi pack
Quantity per pack format 32 pc
Regulation range [bar] Pe 8,00 - 32,00 bar
Regulation range [psig] Pe 116,00 - 464,00 psig