Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products & Applications In Focus
> Products
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

060-115466

Characteristic

Value

Type KP15
Weight 0.452 Kg
Ambient temperature [°C] -40 - 65 °C
Ambient temperature [°F] -40 - 149 °F
Ambient temperature range [°C] -40 - 65 °C
Ambient temperature range [°F] -40 - 65 °C
Ammonia application No
Approval BV, C UL US, CCC, CE, DNV, GL, GOST, LR, RINA, RMRS
Contact function SPDT+SPST(NO)
Contact rating AC1=16 A, 400 V
Contact rating AC15=10 A, 400 V
Contact rating AC3=16 A, 400 V
Contact rating DC13=12 W, 220 V
Contact rating LR 112 A, 400 V
Contact rating Terminal D: 50 VA, 400 V
Differential left side [bar] 0,70 - 4,00 bar
Differential left side [psi] 10,0 - 58,0 psi
Differential right side [bar] 4,0 bar
Differential right side [psi] 58,0 psi
EAN number 5702422059448
Electrical connections comments Rubber cable gland
Electrical connection size 6-14 mm
Enclosure rating IP44
Max. test pressure left side [bar] 20 bar
Max. test pressure right side [bar] 35 bar
Max. Working Pressure, left side [bar] Pe 17,0 bar
Max. Working Pressure, left side [psig] Pe 245 psig
Max. Working Pressure, right side [bar] Pe 35,0 bar
Max. Working Pressure, right side [psig] Pe 510,0 psig
Nema Rating 2
Pack format Multi pack
Pressure connection Flare 1/4 in
Pressure connection standard DIN 8906
Pressure Male/Female Male
Pressure sensing element Bellows
Product description Dual Pressure Control
Product Design Class B
Quantity per pack format 24 pc
Regulation left side [bar]Pe -0,20 - 7,50 bar
Regulation left side range Pe 6 inHg - 108 psig
Regulation right side [bar] Pe 8,0 - 32,0 bar
Regulation right side [psig] Pe 116,0 - 464,0 psig
Reset function, left side Min convertible
Reset function, right side Max convertible
UL approval file name E31024