Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

061F9801

Characteristic

Value

Type CCB
Weight 0.130 Kg
Application HP cut-out
Approval CE, TÜV
Cable length [mm] 100 cm
Contact type SPST
Cut in [bar] 100 BAR
Cut in tolerance 1450 bar
Cut out [bar] 130 bar
Cut out tolerance 1900 bar
Description Standard CC
Electrical rating 10-50mA, 12-24V DC
Electrical connection materials AWG18 cable
Enclosure rating IP 65
Housing Regular
Net weight [kg] 0.125 kg
Pack size 100
Pack format Industrial pack
Port Fittings 1/4 in solder Cu-tube
Pressure range HP
Refrigerants R744
Reset function Automatic
Type designation CCB-JB08