Characteristic
|
Value
|
|
Type
|
SCA-SS 40
|
|
Weight
|
3.575 Kg
|
|
Approval
|
CE
|
|
Category
|
II
|
|
Colour
|
Yellow
|
|
Connection size [in]
|
1 1/2 in
|
|
Connection size [mm]
|
40 mm
|
|
Connection standard
|
EN 10220
|
|
Connection type
|
Butt weld
|
|
Cv value [gal/min]
|
34,80
|
|
Direction
|
Angleway
|
|
EAN number
|
5702428191180
|
|
Fluid Group
|
I
|
|
Kv value [m³/h]
|
30,00
|
|
Max. Working Pressure [bar]
|
52,0 bar
|
|
Max. Working Pressure [psig]
|
754 psig
|
|
Pack format
|
Single pack
|
|
Product description
|
Stop Check Valve
|
|
Quantity per pack format
|
1 PC
|
|
Refrigerant(s)
|
CFC
|
|
Refrigerant(s)
|
HC
|
|
Refrigerant(s)
|
HCFC
|
|
Refrigerant(s)
|
HFC
|
|
Refrigerant(s)
|
R717
|
|
Refrigerant(s)
|
R744
|
|
Temperature range [°C]
|
-60 - 150 °C
|
|
Temperature range [°F]
|
-76 - 302 °F
|