036-0060
Temperature of media: -50 - +140°CMax. working pressure: 28 bar gStainless filter insert: mesh size 150 my (100 mesh) Classified for: Fluid Group 1, Category: Article 3, paragraph 3
Characteristic
|
Value
|
|
Type
|
FA 15
|
|
Weight
|
0.957 Kg
|
|
Category
|
Art. 3, par. 3
|
|
Contents of kit
|
WITHOUT FLANGE
|
|
Cv value [gal/min]
|
14,50
|
|
EAN number
|
5702422021810
|
|
Fluid Group
|
I
|
|
More information
|
WITHOUT FLANGE
|
|
Kv value [m³/h]
|
3,30
|
|
Max. Working Pressure [bar]
|
28,0 bar
|
|
Max. Working Pressure [psig]
|
406 psig
|
|
Pack format
|
Multi pack
|
|
Product description
|
Strainer housing
|
|
Product Design Class
|
C
|
|
Quantity per pack format
|
12 pc
|
|
Strainer area [cm2]
|
40 cm2
|
|
Strainer area [in2]
|
6,2 in2
|
|
Strainer volume [cm3]
|
68 cm3
|
|
Strainer vol. [in3]
|
4,15 in3
|
|
Temperature range [°C]
|
-50 - 140 °C
|
|
Temperature range [°F]
|
-58 - 284 °F
|