Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

021B7639

Characteristic

Value

Type PHE B3-210
Weight 149.000 Kg
Brazing material Copper
Connection size H1/H2 [in] 3
Connection size Q3/Q6 [in] 1 5/8 in
Connection size Q4/Q5 [in] 2 5/8 in
Connection type H1/H2 G
Connection type Q3/Q6 Weld
Connection type Q4/Q5 Weld
Design Pressure [bar] 30 bar
Design Pressure [psi] 435 psi
Design temperature range [°C] -196 - 200 °C
Design temperature range [°F] -320 - 392 °F
EAN 5702428200042
Equipment Distributor
Model No. B3-210-170-3.0-HDQ H1H2(L3C)Q3Q5(H1 5/8D), Q4Q6(H2 5/8B)x
Number of plates 170
Refrigerants R134a
Refrigerants R22
Refrigerants R404A
Refrigerants R407C
Refrigerants R410A
Test pressure [bar] 45 bar
Test pressure [psi] 653 psi
Thread H1/H2 Internal/External External