Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

021B3974

Characteristic

Value

Type PHE B3-052
Weight 22.500 Kg
Brazing material Copper
Connection size Q1/Q2 [in] 1
Connection size Q3/Q4 [in] 1 1/8 in
Connection type Q1/Q2 G
Connection type Q3/Q4 Solder, ODF
Design Pressure [bar] 30 bar
Design Pressure [psi] 435 psi
Design temperature range [°C] -196 - 200 °C
Design temperature range [°F] -320 - 392 °F
EAN 5702428200585
Equipment Distributor
Model No. B3-052-90-3.0-HQ Q1Q2(L1)Q3Q4(H1 1/8)
Number of plates 90
Refrigerants R134a
Refrigerants R22
Refrigerants R404A
Refrigerants R407C
Refrigerants R410A
Test pressure [bar] 45 bar
Test pressure [psi] 653 psi
Thread Q1/Q2 Internal/External External