Characteristic
|
Value
|
|
Type
|
PHE B3-014
|
|
Weight
|
2.900 Kg
|
|
Brazing material
|
Copper
|
|
Connection size Q1/Q2 [in]
|
3/4
|
|
Connection size Q3/Q4 [in]
|
3/4 in
|
|
Connection type Q1/Q2
|
G
|
|
Connection type Q3/Q4
|
Solder, ODF
|
|
Design Pressure [bar]
|
30 bar
|
|
Design Pressure [psi]
|
435 psi
|
|
Design temperature range [°C]
|
-196 - 200 °C
|
|
Design temperature range [°F]
|
-320 - 392 °F
|
|
EAN
|
5702428200967
|
|
Model No.
|
B3-014-36-3.0-H Q1Q2(L3/4D)Q3Q4(H3/4D)
|
|
Number of plates
|
36
|
|
Refrigerants
|
R134a
|
|
Refrigerants
|
R22
|
|
Refrigerants
|
R404A
|
|
Refrigerants
|
R407C
|
|
Refrigerants
|
R410A
|
|
Test pressure [bar]
|
45 bar
|
|
Test pressure [psi]
|
653 psi
|
|
Thread Q1/Q2 Internal/External
|
External
|